Select a different country or region to see content for your location.
Country or Region
United States
Apply
en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Rolling and Plain Bearings
/
Accessories
/
Other Accessories
/
HJ
/
HJ412
Share
21:35:15 GMT+0000 (Coordinated Universal Time)
HJ412
L-section ring
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
CAD
Unit system
Metric
Imperial
Main Dimensions & Performance Data
B
16,5
mm
Total width
≈m
340
g
Weight
Downloads:
Data sheet (PDF)
Recently viewed products
89417-M
Add to product comparison
Add to cart
UCP210-31
Add to product comparison
Add to cart
RNA6915-ZW-XL
Add to product comparison
Add to cart
61868-MA
Add to product comparison
Add to cart