Select a different country or region to see content for your location.
United States
07:01:19 GMT+0000 (Coordinated Universal Time)

MP-40100
Deep groove ball bearing puller, 4-arm
BETEX MP-40100, Pulling device for simultaneous removal of deep groove ball bearings from the shaft and from the housing – or only from a shaft fitted with a tight fit on the inner ring, for up to 23 standard deep groove ball bearings of defined sizes with bore diameters of 10 to 30 mm

Dimensions
A11 | 160 mm | Length puller arms no. 11 |
A12 | 160 mm | Length puller arms no. 12 |
A13 | 180 mm | Length puller arms no. 13 |
505 x 480 x 120 | Dimensions case (mm) | |
≈m | 1,42 kg | Weight |
Additional information
6000, 6001, 6002, 6003, 6200, 16002, 16003, 16100, 16101, 6004*, 6005*, 6006*, 6201, 6202*, 6203*, 6300*, 6204, 6205, 6301, 6302, 6303, 62/22, 63/22* | Suitable for bearing types 1 | |
Claws of the puller arms are placed between inner and outer ring and grip the ball track of the outer ring, removing of sealed bearings possible after prior removal of the seal | Use | |
Threaded spindle with head and hand lever, 3 sets of 4 puller arms each, 10 support rings, selection aid table, carrying case | Delivery scope |
Footnotes
1

Downloads:
Your current product variant
Version | SP | Single product |