Select a different country or region to see content for your location.
United States
04:37:49 GMT+0000 (Coordinated Universal Time)


MHA260-2-6-3-4-N-1088-01,0M-8-1-A
sensing head
Measuring heads, for axial screw mounting
Frequently bought together



Digital Output
EnDat22 | Electronic interface | |
| ≈m | 69,4 g | Weight |
Main Dimensions & Performance Data
| D | 385 mm | Diameter bearing outer ring |
| HM | 26 mm | Height |
Mounting dimensions
| JM | 51 mm | Bore distance |
| Rm | 179 mm | Pitch circle radius bores |
| T | 194,7 mm | Distance bearing center measuring head |
Additional information
2 Nm | Tightening torque | |
0,2 Nm | Tightening torque upper tolerance | |
-0,2 Nm | Tightening torque lower tolerance | |
2x ISO4762-M4x35-8.8 | Cylinder head screws |
Cable
M12x1 | Thread plug connector | |
8 | Pins plug connector |
Downloads:
Your current product variant
| Cable length | 1 m |


