Select a different country or region to see content for your location.
United States
08:11:54 GMT+0000 (Coordinated Universal Time)

Digital Output
SIN COS 1Vpp + reference signal | Electronic interface | |
≈m | 250 g | Weight |
Power Supply
5 V DC | Versorgungsspannung | |
200 mA | Current consumption |
Main dimensions
125 mm | Länge Messelektronik MEKOBOX (ohne Steckverbinder) | |
80 mm | Breite Messelektronik MEKOBOX | |
40 mm | Height MEKOBOX | |
236 mm | Länge Messelektronik MEKOBOX (gesamt) |
Temperature range
IP65 | Ingress protection | |
70 °C | Max. Betriebstemperatur | |
0 °C | Min. Betriebstemperatur |
Additional information
ISO4762 M4X10-8.8 | Cap head screws MEKOBOX |
Cable
M23x1 | Thread plug connector | |
12 | Anzahl Stifte Steckverbinder |
Downloads:

