Select a different country or region to see content for your location.
United States
19:38:33 GMT+0000 (Coordinated Universal Time)


LTS30-180-TR20x4-M-0
Linear table






Main Dimensions & Performance Data
H | 77 mm | Total Height |
B1 | 180 mm | Total Width |
L | 180 mm | Length of carriage |
Mounting dimensions
D7 | 30 mm | Tolerance h7 |
D8 | 9 mm | |
H1 | 60 mm | Height of carriage |
H12 | 16 mm | |
JB43 | 158 mm | |
jB8 | 51 mm | |
jL8 | 150 mm | |
K43 | M10 | |
Ltot | 2.900 mm | Maximum length |
Rx | 98,6 mm | |
S | 4 mm | Safety distance |
S | 15 mm | |
T8 | 7,5 mm | |
T86 | 2,8 mm | Depth Fit |
t43 | 26 mm | Depth of Thread |
t87 | 15 mm | Depth of Thread |
b87 | 68 mm | Tolerance ±0,2 |
d85 | 10 mm | Diameter drive shaft, Tolerance h7 1 |
D86 | 32 mm | Tolerance H7 |
G4 | M12 | Thread |
G5 | M12 | Thread |
G87 | M6 | Thread |
G43 | M12 | Thread |
h5 | 29 mm | |
h85 | 42 mm | |
h87 | 44 mm | Tolerance ±0,2 |
JL43 | 158 mm | |
jB4 | 150 mm | |
JL4 | 12,5 mm |
Dimensions
H7 | 7 mm | |
h1 | 35 mm | |
L4 | 38 mm | Length of Shaft Support Block with Drive System |
L5 | 25 mm | Length of Shaft Support Block without drive System |
L88 | 36,5 mm | |
L86 | 9,4 mm | |
Rz | 96 mm | |
H5 | 58 mm | Height of Shaft Support Blocks |
Technical data
vmax | 0,1 m/s | Maximum Speed |
amax | 2,5 m/s2 | Maximum Acceleration |
d0 | 20 mm | Spindle Diameter |
P | 4 mm | Spindle Pitch |
mLAW | 4,3 kg | Mass of Carriage |
Is | 0,81 kg*cm2 | Mass moment of inertia of threaded Spindle |
CI | 9.760 N | Load direction I: compressive load |
C0I | 12.000 N | Load direction I: compressive load |
CII | 5.930 N | Load direction II: tensile load |
C0II | 7.600 N | Load direction II: tensile load |
CIII | 8.970 N | Load direction III: lateral load |
C0III | 10.700 N | Load direction III: lateral load 2 |
C0 | 2.550 N | Load capacity Spindle Nut stat 3 |
C0a | 2.550 N | Load capacity fixed Spindle bearing stat |
M0x | 340 Nm | Max. permissible static moment per Carriage 3 |
M0y | 450 Nm | Max. permissible static moment per Carriage 3 |
M0z | 345 Nm | Max. permissible static moment per Carriage 3 |
Additional information
10 Nm | Max. permissible drive torque | |
2x7201-2RS | Rolling Bearings | |
0,81 kg*cm2 | Mass moment of inertia of threaded Spindle | |
KBO30-PP-AS | Bearing 2 |
Temperature range
min | 0 °C | Minimum operating Temperatur |
max | 80 °C | Maximum operating Temperatur |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 30 | |
Drive type | TGT | Trapezoidal screw drive |
Length of carriage | 180 | 180 mm |
Spindle diameter | 20 | 20mm |
Spindle pitch | 04 | 4 mm |
Spindle nut design | M | Cylinder nut |
Bellow | 0 | No |

