Select a different country or region to see content for your location.
United States
20:05:50 GMT+0000 (Coordinated Universal Time)


LTE40-230-B-3220-MM-0
Linear table
Linear tables with closed shaft guidance system and ball screw drive, with shaft support block type B, without bellows, with double nut








Main Dimensions & Performance Data
B1 | 230 mm | Total Width |
L | 230 mm | Length of Carriage |
Mounting dimensions
B4B | 230 mm | Width of Shaft Support Blocks |
b87 | 68 mm | Tolerance ±0,2 |
d85 | 16 mm | Tolerance h7 1 |
d86 | 72 mm | Tolerance g7 |
G3 | M16 | Thread |
G43 | M16 | Thread |
G87 | M8x18 | Thread |
h85 | 44 mm | |
h87 | 56 mm | Tolerance ±0,2 |
JB43 | 202 mm | |
JL43 | 202 mm | |
jB4 | 190 mm | |
jL3 | 15 mm | |
K43 | M12 | Thread |
L85 | 23 mm | |
L86 | 9 mm | |
L88 | 46 mm | |
S3 | 26 mm | |
T3 | 14,5 mm | |
t43 | 34 mm | Depth of Thread |
Dimensions
H1 | 80 mm | Height of Carriage |
H4B | 72 mm | Height of Shaft Support Blocks |
H5B | 72 mm | Height of Shaft Support Blocks |
h1 | 40 mm | |
h4B | 36 mm | |
h5B | 36 mm | |
L4 | 42 mm | Length of Shaft Support Block with Drive System |
L5 | 30 mm | Length of Shaft Support Block without drive System |
D7 | 40 mm | Ø Shaft, Tolerance h7 |
Technical data
RX | 134 mm | |
RZ | 122 mm | |
S | 20 mm | Safety Distance |
mLAW | 10,6 kg | Mass of Carriage |
vmax | 1 m/s | Maximum Speed |
amax | 10 m/s2 | Maximum Acceleration |
CI | 15.830 N | Load direction I: compressive load |
C0I | 17.600 N | Load direction I: compressive load |
CII | 15.830 N | Load direction II: tensile load |
C0II | 17.600 N | Load direction II: tensile load |
CIII | 15.830 N | Load direction III: lateral load |
C0III | 17.600 N | Load direction III: lateral load |
M0x per | 1.080 Nm | Max. permissible static moment per Carriage 2 |
M0y per | 970 Nm | Max. permissible static moment per Carriage 2 |
M0z per | 876 Nm | Max. permissible static moment per Carriage 2 |
d0 | 32 mm | Spindle Diameter |
P | 20 mm | Spindle Pitch |
C | 29.700 N | Load capacity Spindle Nut dyn 3 |
C0 | 59.800 N | Load capacity Spindle Nut stat 3 |
Ca | 26.000 N | Load capacity fixed Spindle bearing dyn |
C0a | 47.000 N | Load capacity fixed Spindle bearing stat |
Additional information
50 Nm | Max. permissible drive torque | |
KB40-P | Linear Ball Bearings 4 | |
ZKLN2052-2RS-PE | Rolling Bearings (locating bearing) | |
0,025 mm | Repeat accuracy ± | |
6,43 kg*cm2 | Mass moment of inertia of threaded Spindle |
Temperature range
0 °C | Minimum operating Temperatur | |
80 °C | Maximum operating Temperatur |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 40 | |
Length of carriage | 230 | 230 mm |
Version | B | |
Drive type | KGT | Ball screw drive |
Spindle pitch | 20 | 20 mm |
Spindle diameter | 32 | 32mm |
Spindle nut design | MM | Double cylinder nut |
Bellow | 0 | No |

