Select a different country or region to see content for your location.
United States
14:47:25 GMT+0000 (Coordinated Universal Time)


MKUVE20-250-C-LN-ZR-W2-N
Linear actuator
Actuators with four-row linear recirculating ball bearing and guideway assembly, monorail guidance system and toothed belt drive. Low Noise design with second, driven carriage and fixing slots in carriage









n.r.
/ | Support Rail Design |
Main Dimensions & Performance Data
B2 | 88 mm | Total Width |
H | 110 mm | Total Height |
L | 250 mm | Length of Carriage |
Mounting dimensions
B1 | 86 mm | Width of Carriage |
D86 | 68 mm | |
Tol D86 | G7 | Tolerance |
D87 | 110 mm | |
d85 | 20 mm | Tolerance h7 |
d86 | 61 mm | |
G87 | M6 | |
h13 | 20 mm | |
h14 | 60 mm | |
JB43 | 40 mm | |
jB8 | 40 mm | |
L2 max | 8.000 mm | Maximum length of Support Rail |
L88 | 31 mm | |
NB85 | 6 mm | Tolerance P9 |
NL85 | 25 mm | Length of Keyway |
NT85 | 3,5 mm | Depth of Keyway |
S41 | 10 mm | |
t87 max | 24 mm | Depth of Thread |
Dimensions
H1 | 19 mm | Height of Carriage |
H2 | 90 mm | Height of Support Rail |
H4 | 101,4 mm | Height of Return Unit |
h85 | 53,4 mm | |
L1 | 260 mm | |
L4 | 97 mm | Length of Return Unit |
L6 | 6 mm | Length of Wiper Brushes |
l41 | 59,5 mm | |
l42 | 36 mm | |
Lx1 min | 50 mm | |
B4 | 89 mm | Width of Return Unit |
T86 | 2,3 mm | Depth Fit |
Tol T86 | 0 mm | Lower tolerance |
Tol T86 | 0,3 mm | Upper Tolerance |
Technical data
Rx | 95 mm | |
Ry | 63 mm | |
S | 85 mm | Safety Distance |
mLAW | 2,5 kg | |
m3 | 2,5 kg | Mass of additional Carriage |
vmax | 5 m/s | Maximum Speed |
amax | 30 m/s2 | Maximum Acceleration |
I C | 21.300 N | Load direction I: compressive load |
I C0 | 54.000 N | Load direction I: compressive load |
II C | 21.300 N | Load direction II: tensile load |
II C0 | 54.000 N | Load direction II: tensile load |
III C | 21.300 N | Load direction III: lateral load |
III C0 | 54.000 N | Load direction III: lateral load |
M0x per | 664 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 1.150 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 1.400 Nm | Max. permissible static moment per Carriage 1 |
Iy | 300 cm4 | Geometrical moments of inertia of Support Rail |
lz | 198 cm4 | Geometrical moments of inertia of Support Rail |
Additional information
68,8 Nm | Max. permissible drive torque | |
2xKWVE20-B-SN | Carriage | |
0,1 mm | Repeat Accurancy ± | |
200 mm | Feed (mm/rotation) | |
50BATK10 | Toothed Belt | |
0,29 kg/m | Mass of Toothed Belt | |
1.880 N | Permissible Toothed Belt operating force | |
5 kg*cm2 | Mass moment of inertia of Gears |
Temperature range
max | 80 °C | Maximum operating Temperatur |
min | 0 °C | Minimum operating Temperatur |
Footnotes
1

Downloads:
Your current product variant
Size code | 20 | |
Length of carriage | 250 | 250 mm |
Design | LN | Low-Noise |
Drive type | (3)ZR | Toothed belt drive |
Additional carriage | W2 | Second, driven carriage |
Attachment to the carriage | N | T-Slots |


Recently viewed products

Wait to see recently viewed products