Select a different country or region to see content for your location.
United States
07:08:44 GMT+0000 (Coordinated Universal Time)


MDKUSE25-365-KGT-OA-N
Linear actuator
Tandem actuators with six-row linear recirculating bearing and guideway assembly, monorail guidance system and ball screw drive.Basic design, without ball screw drive (no spindle), with fixing slots in carriage.







Main Dimensions & Performance Data
L | 365 mm | Length of Carriage |
H | 145 mm | Total Height |
B2 | 260 mm | Total Width |
Mounting dimensions
B1 | 250 mm | Width of Carriage |
h13 | 25 mm | |
h14 | 50 mm | |
JB43 | 35 mm | |
JB44 | 115 mm | |
JB45 | 185 mm | |
jB8 | 50 mm | |
jB9 | 110 mm | |
jB10 | 210 mm | |
L2 max | 5.850 mm | Maximum length of Support Rail |
NB43 | 14 mm | |
NL43 | 20 mm |
Dimensions
B5 | 259 mm | Width of End Plates |
FBL | 1,18 | Effective length factor of bellow |
H1 | 35 mm | Height of Carriage |
H2 | 108 mm | Width of Support Rail |
H5 | 144 mm | |
L4 | 28 mm | |
L5 | 28 mm | |
L72 | 2 mm | |
l41 | 30 mm | |
l42 | 35 mm | |
S41 | 13 mm |
Technical data
Rx | 270 mm | |
Ry | 69,3 mm | |
Rz | 150 mm | |
S | 10 mm | Safety Distance |
mLAW | 11,28 kg | Mass of Carriage |
IC | 100.200 N | Load direction I: compressive load |
I C0 | 324.000 N | Load direction I: compressive load |
II C | 68.600 N | Load direction II: tensile load |
II C0 | 180.000 N | Load direction II: tensile load |
III C | 73.800 N | Load direction III: lateral load |
III C0 | 188.000 N | Load direction III: lateral load |
M0x per | 13.500 Nm | Max. permissible static moment per Carriage 1 |
M0y per | 16.200 Nm | Max. permissible static moment per Carriage 1 |
M0z per | 15.500 Nm | Max. permissible static moment per Carriage 1 |
ly | 7.069 cm4 | Geometrical moments of inertia of Support Rail |
lz | 899 cm4 | Geometrical moments of inertia of Support Rail |
Additional information
4x KWSE25-H | Carriage |
Footnotes
1

Downloads:
Your current product variant
Size code | 25 | |
Length of carriage | 365 | 365 mm |
Drive type | OA | Without drive |
Additional carriage | / | No additional carriage |
Spindle support | / | None |
Attachment to the carriage | N | T-Slots |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products