Select a different country or region to see content for your location.
United States
09:09:51 GMT+0000 (Coordinated Universal Time)


KWEM15-E-W-V1-G2
Miniature Carriage
Miniature-Carriage, Wide design; for Miniature guideway, Wide design




Main Dimensions & Performance Data
H | 16 mm | Height system |
B | 60 mm | Width carriage |
L | 55,5 mm | Length of carriage |
C | 5.000 N | Dynamic load rating |
C0 | 8.500 N | Basic static load capacity |
M0x | 178,8 Nm | Static moment rating about X axis |
M0y | 54,3 Nm | Static moment rating about Y axis |
M0Z | 54,3 Nm | Static moment rating about Z axis |
≈m | 169 g | Weight |
Mounting dimensions
b | 42 mm | Width rail |
A1 | 9 mm | Distance from locating edge on carriage to locating edge on guideway |
A2 | 7,5 mm | Distance from locating edge to hole |
H1 | 4 mm | Free space, system dimension |
JB | 45 mm | Hole spacing |
JL | 20 mm | Hole Spacing |
T5 | 4,5 mm | Thread depth |
A3 | 2,7 mm | Position lubrication connector |
G2 | M4 | Thread size |
G2 MA | 2,6 Nm | Maximum tightening torque |
Additional information
VMKB_065 | KWEM | Material name |
Downloads:
Your current product variant
Size code | 15 | |
Version | E | |
Carriage design | W | Wide design |
Preload | V1 | Slight preload (standard) |
Accuracy class | G2 |

