Select a different country or region to see content for your location.
United States
05:53:07 GMT+0000 (Coordinated Universal Time)
Product information






Metric
Imperial
Main Dimensions & Performance Data
lk max | 6.000 mm | Max. length 1 |
DW | 7 mm | Rolling element diameter |
b | 28 mm | |
C | 150.800 N | Load capacity dyn. 2 |
C0 | 331.800 N | Load capacity stat. 2 |
≈m | 875 g/m | Weight |
Mounting dimensions
EB | 28,4 mm | |
Tol EB | +0,2 | Tolerance |
EB1 | 24 mm | Min. |
EH | 6,5 mm |
Dimensions
LW | 24 mm | Length rolling element |
jk | 11 mm | |
ak1 | 7,5 mm |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 7028 |