Select a different country or region to see content for your location.
United States
22:16:11 GMT+0000 (Coordinated Universal Time)


RUE65-F-H
Roller monorail guidance system
High, narrow, long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication







Mounting dimensions
A1 | 31,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 76 mm | |
b | 63 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 25 mm | Distance from locating edge to hole |
L1 | 141,2 mm | |
JL | 70 mm | |
jL | 75 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 61 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 61 mm | Distance 1 |
H1 | 11,5 mm | Free space, system dimension |
H4 | 71,2 mm | |
H5 | 15 mm | |
T5 | 20 mm | Thread depth |
h | 53,8 mm | Height |
h1 | 28,8 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M14 | Fixing screws |
G2 MA | 220 Nm | Maximum tightening torque 2 |
K1 | M16 | Fixing screws |
K1 MA | 340 Nm | Maximum tightening torque 2 |
d1 | 18 mm | |
A3 | 29,6 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
A4 | 29,6 mm | Position lubrication connector |
N4 | M6 | Lubrication connector 3 |
JL6 | 54,8 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 35,6 mm | 5 |
GS | M4x4 | |
O | 18x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 5.865 mm | Max length single piece guideway 6 |
H | 100 mm | Height system |
B | 126 mm | Width carriage |
L | 195,5 mm | Overall length carriage 7 |
Technical data
C | 200.000 N | Dynamic load rating 8 |
C0 | 435.000 N | Static load rating 8 |
M0x | 5.450 Nm | Static moment rating about X axis |
M0y | 12.100 Nm | Static moment rating about Y axis |
M0z | 10.900 Nm | Static moment rating about Z axis |
Related products
RWU65-F-H | Carriage | |
TSX65-E | Guideway |
Footnotes
1
aL and aR are dependent on the guideway length.
2

3
Maximum screw depth in end piece 6 mm.
4

5

6

7

8

Downloads:
Your current product variant
Size code | 65 | |
Carriage design | H | High carriage |

