Select a different country or region to see content for your location.
United States
22:58:05 GMT+0000 (Coordinated Universal Time)


RUE35-F-H
Roller monorail guidance system
High, narrow, long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication


RUE..-F-H, RUE..-F-HL, RUE..-F-SL







Lubrication connector S25 similar to DIN 71412-A-M6 (supplied loose)

Mounting dimensions
A1 | 18 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 50 mm | |
b | 34 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 85,2 mm | |
JL | 50 mm | |
jL | 40 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 31 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 31 mm | Distance 1 |
H1 | 6,5 mm | Free space, system dimension |
H4 | 41,9 mm | |
H5 | 10,8 mm | |
T5 | 10 mm | Thread depth |
h | 30 mm | Height |
h1 | 17,5 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M8 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque 2 |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Maximum tightening torque 2 |
d1 | 9 mm | |
A3 | 13,6 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
A4 | 12,6 mm | Position lubrication connector |
N4 | M6 | Lubrication connector 3 |
JL6 | 30,4 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 20,3 mm | 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 5.900 mm | Max length single piece guideway 6 |
H | 55 mm | Height system |
B | 70 mm | Width carriage |
L | 122,9 mm | Overall length carriage 7 |
Technical data
C | 59.000 N | Dynamic load rating 8 |
C0 | 140.000 N | Static load rating 8 |
M0x | 1.200 Nm | Static moment rating about X axis |
M0y | 2.150 Nm | Static moment rating about Y axis |
M0z | 1.950 Nm | Static moment rating about Z axis |
Related products
RWU35-F-H | Carriage | |
TSX35-E | Guideway |
Footnotes
1
aL and aR are dependent on the guideway length.
2
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
3
Maximum screw depth in end piece 6 mm.
4
Maximum diameter of lubrication hole in adjacent construction.
5
Position of lubrication hole in adjacent construction.
6
Maximum length of single-piece guideways. .
7

8

Downloads:
Your current product variant
Size code | 35 | |
Carriage design | H | High carriage |

