Select a different country or region to see content for your location.
United States
14:29:08 GMT+0000 (Coordinated Universal Time)


RWU65-F-L
Recirculating roller bearing carriage
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication


RUE..-F, RUE..-F-L










Lubrication connector S25 similar to DIN 71412-A-M6 (supplied loose)

Load directions
Main Dimensions & Performance Data
H | 90 mm | Height system |
B | 170 mm | Width carriage |
L | 261,9 mm | Overall length carriage 1 |
C | 270.000 N | Dynamic load rating 2 |
C0 | 640.000 N | Dynamic load rating 2 |
M0x | 7.600 Nm | Static moment rating about X axis |
M0y | 24.000 Nm | Static moment rating about Y axis |
M0Z | 21.500 Nm | Static moment rating about Z axis |
≈m | 13,8 kg | Weight |
Mounting dimensions
A1 | 53,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 142 mm | |
b | 63 mm | Width rail |
A2 | 14 mm | Distance from locating edge to hole |
L1 | 207,6 mm | |
LS | 2,75 mm | |
JL | 110 mm | |
JLZ | 82 mm | |
H1 | 11,5 mm | Free space, system dimension |
H4 | 39,2 mm | |
H5 | 15 mm | |
T5 | 23,3 mm | Thread depth |
T6 | 23,3 mm | |
G2 | M16 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 220 Nm | Maximum tightening torque 3 |
K3 | M14 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 220 Nm | Maximum tightening torque 3 |
K6 | M14 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 130 Nm | Maximum tightening torque 3 |
D2 | 14,5 mm | Bore diameter |
A3 | 19,6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 19,6 mm | Position lubrication connector |
N4 | 6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 68,1 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 48,8 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 18x1,5 | O-Ring DIN 3771 |
Footnotes
1

2
The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.
3

4

5

Downloads:
Your current product variant
Size code | 65 | |
Version | F | Version |
Carriage design | L | Long carriage |

