Select a different country or region to see content for your location.
United States
20:17:37 GMT+0000 (Coordinated Universal Time)


RUDS65X300-D
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit


Main Dimensions & Performance Data
H | 90 mm | Height |
B | 168 mm | Width |
L3 | 300 | Standard length 3 1 |
≈m | 20,66 kg | Weight |
Mounting dimensions
H1 | 11,5 mm | |
T5 | 23 mm | |
H3 | 39 mm | |
JB | 142 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M16 | Fixing screws 2 |
G2 MA | 354 Nm | Tightening torque 3 |
K3 | M14 | Fixing screws 4 |
K3 MA | 229 Nm | Tightening torque 3 |
n | 8 | Number of fixing threads |
D2 | 14,5 mm |
Related products
RUE65-E, RUE65-E-L, RUE65-F, RUE65-F-L | Suitable linear guidances |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 65 | |
Length | 300 | Standardlength 3 |
Suffix | D |


All
English

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products