Select a different country or region to see content for your location.
United States
07:06:20 GMT+0000 (Coordinated Universal Time)


RUDS65X300-D-H
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit


Main Dimensions & Performance Data
H | 100 mm | Height |
B | 124 mm | Width |
L3 | 300 | Standard length 3 1 |
≈m | 11,4 kg | Weight |
Mounting dimensions
H1 | 11,5 mm | |
T5 | 23 mm | |
H3 | 71 mm | |
JB | 76 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M14 | Fixing screws 2 |
G2 MA | 229 Nm | Tightening torque 3 |
n | 8 | Number of fixing threads |
Related products
RUE65-E-H, RUE65-E-HL, RUE65-F-H, RUE65-F-HL | Suitable linear guidances |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 65 | |
Length | 300 | Standardlength 3 |
Suffix | D | |
Version | H | High version |


All
English

2021-02-25 | Katalog | PF1 | Englisch