Select a different country or region to see content for your location.
United States
18:44:05 GMT+0000 (Coordinated Universal Time)


RUDS45X150-D-H
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit


Main Dimensions & Performance Data
H | 70 mm | Height |
B | 84 mm | Width |
L1 | 150 | Standard length 1 1 |
≈m | 4,51 kg | Weight |
Mounting dimensions
H1 | 10,7 mm | |
T5 | 12 mm | |
H3 | 53 mm | |
JB | 60 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M10 | Fixing screws 2 |
G2 MA | 83 Nm | Tightening torque 3 |
n | 4 | Number of fixing threads |
Related products
RUE45-E-H, RUE45-E-HL, RUE45-F-H, RUE45-F-HL | Suitable linear guidances |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 45 | |
Length | 150 | Standardlength 1 |
Suffix | D | |
Version | H | High version |


All
English

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products