Select a different country or region to see content for your location.
United States
19:26:14 GMT+0000 (Coordinated Universal Time)


RUDS35X150-D-H
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit


Main Dimensions & Performance Data
H | 55 mm | Height |
B | 68 mm | Width |
L1 | 150 | Standard length 1 1 |
≈m | 2,796 kg | Weight |
Mounting dimensions
H1 | 8,8 mm | |
T5 | 12 mm | |
H3 | 41 mm | |
JB | 50 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M8 | Fixing screws 2 |
G2 MA | 42,2 Nm | Tightening torque 3 |
n | 4 | Number of fixing threads |
Related products
RUE35-E-H, RUE35-E-HL, RUE35-F-H, RUE35-F-HL | Suitable linear guidances |
Footnotes
1
Standard lengths:
L1 = 150 mm, not for RUDS65-D (-H)
L2 = 225 mm, not for RUDS65-D (-H)
L3 = 300 mm, not for RUDS25-D (-H) and RUDS35-D (-H).
2
For screws to DIN ISO 4762-12.9.
Thread length for RUDS..D-H at least 1,25 · G2.
3
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Size code | 35 | |
Length | 150 | Standardlength 1 |
Suffix | D | |
Version | H | High version |


All
English

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products