Select a different country or region to see content for your location.
United States
05:41:06 GMT+0000 (Coordinated Universal Time)


KIT.RWU55-E-A-OS-560
Accessory kit
Sealing and lubrication elements KIT for RUE..




Main Dimensions & Performance Data
K1 | M5x60 | Screw K1 |
LS | 5 mm | Dimension screw K1 |
S 3 | Hexagon socket screw K1 | |
MA | 0,5 Nm | Tightening torque screw K1 |
S | 37,2 mm | Dimension |
≈m | 400 g | Weight |
Dimensions
B | 97 mm | Width |
A3 | 7,9 mm | |
H | 58,8 mm | Height |
LM | 58,9 mm | Dimension |
JL5 | 56.4 | Mounting dimension |
JL5 | 75.4 | Mounting dimension for long carriage |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degree of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
Yes | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted | |
RUE55-E, RUE55-E-L | For linear guidance system: |
Increase of displacement
Yes | Moderate increase in displacement force |
Downloads:
Your current product variant
Size code | 55 | |
Suffix | E | Suffix |
retrofitability | OS | Retrofitting by the customer |
KIT-number | 560 | KIT end number |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2008-04-1 | Anleitung (Montage, Betrieb) | MON 42 | Englisch
KIT RWU..-E-OS-410, 420 for RUE..-E (-KT)

2008-04-1 | Anleitung (Montage, Betrieb) | MON 40 | Englisch
KIT.RWU..-E-OS-100, 120, 130, 140, 300, 340, 350 for RUE..-E (-KT)

2010-10-14 | Anleitung (Montage, Betrieb) | MON 41 | Englisch
KIT.RWU..-E(-H)-510, 511, 530, 531, 550, 551, 560, 561 for RUE..-E (-KT)

2021-02-25 | Katalog | PF1 | Englisch