Select a different country or region to see content for your location.
United States
07:48:50 GMT+0000 (Coordinated Universal Time)



KWSE25-H
Recirculating ball bearing carriage
High, narrow carriage for six-row linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 40 mm | Height system |
B | 48 mm | Width carriage |
L | 81,8 mm | Overall length carriage |
I C | 28.000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 67.000 N | Static load rating, load direction I: compressive load |
II C | 26.000 N | Dynamic load rating, load direction II: tensile load |
II C0 | 45.000 N | Static load rating, load direction II: tensile load |
III C | 28.000 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 47.000 N | Static load rating, Load direction III: lateral load |
≈m | 0,5 kg | Weight |
Mounting dimensions
A1 | 12,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 35 mm | |
b | 23 mm | Width rail |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 60,9 mm | |
JL | 35 mm | |
H1 | 5,2 mm | Free space, system dimension |
H5 | 5 mm | |
G2 | M6 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 17 Nm | Maximum tightening torque |
N2 | 3 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 17,94 mm | Position lubrication connector |
A3 | 10 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 3x1,5 | O-Ring DIN 3771 |
M0X | 840 Nm | Moment |
M0Y | 510 Nm | Moment |
M0Z | 450 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 25 | |
Carriage design | H | High carriage |


Recently viewed products

Wait to see recently viewed products