Select a different country or region to see content for your location.
United States
17:39:46 GMT+0000 (Coordinated Universal Time)



KWSE20-L
Recirculating ball bearing carriage
Long carriage for six-row linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 30 mm | Height system |
B | 63 mm | Width carriage |
L | 91,9 mm | Overall length carriage |
I C | 28.000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 72.000 N | Static load rating, load direction I: compressive load |
II C | 25.000 N | Dynamic load rating, load direction II: tensile load |
II C0 | 47.000 N | Static load rating, load direction II: tensile load |
III C | 26.000 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 48.000 N | Static load rating, Load direction III: lateral load |
≈m | 0,6 kg | Weight |
Mounting dimensions
A1 | 21,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 53 mm | |
b | 20 mm | Width rail |
A2 | 5 mm | Distance from locating edge to hole |
L1 | 72,9 mm | |
JL | 40 mm | |
JLZ | 35 mm | |
H1 | 4,6 mm | Free space, system dimension |
H4 | 10,6 mm | |
H5 | 5 mm | |
T5 | 10 mm | Thread depth |
T6 | 7,2 mm | |
G2 | M6 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 10 Nm | Maximum tightening torque |
K3 | M5 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 10 Nm | Maximum tightening torque |
K6 | M5 | Fixing screws below (DIN ISO 4762-12.9) |
K6 MA | 5,8 Nm | Maximum tightening torque |
D2 | 5,5 mm | |
N2 | 3 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 20,19 mm | Position lubrication connector |
A3 | 5,8 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 3x1,5 | O-Ring DIN 3771 |
M0X | 730 Nm | Moment |
M0Y | 640 Nm | Moment |
M0Z | 570 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 20 | |
Carriage design | L | Long carriage |

