Select a different country or region to see content for your location.
United States
08:02:56 GMT+0000 (Coordinated Universal Time)


KUVE15-B-ES
Ball monorail guidance system
Carriages KWVE..-B-ES, carriage for four-row linear ball bearing and guideway assembly, expanded type, narrow design
Product information






Metric
Imperial
Main dimensions
lmax | 2.880 mm | Max length single piece guideway 1 |
H | 24 mm | Height system |
B | 34 mm | Width carriage |
L | 61,2 mm | Overall length carriage |
Technical data
C | 7.200 N | Dynamic load rating 2 |
C0 | 14.500 N | Static load rating 2 |
M0x | 150 Nm | Static moment rating about X axis |
M0y | 100 Nm | Static moment rating about Y axis |
M0z | 100 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 9,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 26 mm | |
b | 15 mm | Width rail |
Tolb | -0,06 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 4 mm | Distance from locating edge to hole |
L1 | 39,8 mm | |
Ls | 1,3 mm | |
JL | 26 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 4,3 mm | Free space, system dimension |
H5 | 4,75 mm | |
T5 | 6 mm | Thread depth |
h | 15 mm | |
h1 | 7,6 mm | |
G2 | M4 | Fixing screws |
G2 MA | 5 Nm | Maximum tightening torque 4 |
K1 | M4 | Fixing screws |
K1 MA | 5 Nm | Maximum tightening torque 4 |
d1 | 4,6 mm | |
A3 | 4,3 mm | |
G3 | M3 | |
t G3 | 5,5 mm | 5 |
A4 | 3,2 mm | |
G4 | M3 | |
t G4 | 5,5 mm | 5 |
JL6 | 9,1 mm |
Related products
KWVE15-B-ES | Compatible with the following carriage | |
TKVD15-B | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 15 | |
Carriage design | ES | Expanded design, narrow carriage |
Version | B |