Select a different country or region to see content for your location.
United States
03:35:42 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
H | 60 mm | Height system |
B | 120 mm | Width carriage |
L | 140,6 mm | Overall length carriage |
C | 69.000 N | Dynamic load rating 1 |
C0 | 141.000 N | Static load rating 1 |
M0x | 3.610 Nm | Static moment rating about X axis |
M0y | 2.485 Nm | Static moment rating about Y axis |
M0z | 2.485 Nm | Static moment rating about Z axis |
≈m | 3,3 kg | Weight |
Mounting dimensions
A1 | 37,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 100 mm | |
b | 45 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 102,5 mm | |
LS | 2,2 mm | |
JL | 80 mm | |
JLZ | 60 mm | |
H1 | 9,7 mm | Free space, system dimension |
H4 | 19,9 mm | |
H5 | 9,25 mm | |
T5 | 15 mm | Thread depth |
T6 | 15 mm | |
G2 | M12 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 83 Nm | Maximum tightening torque 2 |
K3 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 83 Nm | Maximum tightening torque 2 |
K6 | M10 | Fixing screws below (DIN ISO4762-12.9) |
K6 MA | 83 Nm | Maximum tightening torque 3 |
D2 | 10,6 mm | |
A3 | 16,5 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 16,5 mm | Position lubrication connector |
G4 | M6 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 19,25 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 45 | |
Version | B | |
Carriage design | Standard | Standard carriage |


Recently viewed products

Wait to see recently viewed products