Select a different country or region to see content for your location.
United States
01:18:35 GMT+0000 (Coordinated Universal Time)


KWVE45-B-H
Recirculating ball bearing carriage
Carriages KWVE..-B-H, high, narrow carriage, four-row






Main Dimensions & Performance Data
H | 70 mm | Height system |
B | 86 mm | Width carriage |
L | 140,6 mm | Overall length carriage |
C | 69.000 N | Dynamic load rating 1 |
C0 | 141.000 N | Static load rating 1 |
M0x | 3.610 Nm | Static moment rating about X axis |
M0y | 2.485 Nm | Static moment rating about Y axis |
M0z | 2.485 Nm | Static moment rating about Z axis |
≈m | 3,36 kg | Weight |
Mounting dimensions
A1 | 20,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
b | 45 mm | Width rail |
A2 | 13 mm | Distance from locating edge to hole |
L1 | 102,5 mm | |
LS | 2,2 mm | |
JL | 60 mm | |
H1 | 9,7 mm | Free space, system dimension |
H5 | 9,25 mm | |
T5 | 17 mm | Thread depth |
G2 | M10 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 83 Nm | Maximum tightening torque 2 |
A3 | 26,5 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 26,5 mm | Position lubrication connector |
G4 | M6 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 29,3 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 45 | |
Version | B | |
Carriage design | H | High carriage |

