Select a different country or region to see content for your location.
United States
00:33:04 GMT+0000 (Coordinated Universal Time)


KWVE35-WL
Recirculating ball bearing carriage
Carriages KWVE..-WL, wide, long carriage for linear recirculating ball bearing and guideway assembly





Main Dimensions & Performance Data
H | 50 mm | Height system |
B | 162 mm | Width carriage |
L | 140,2 mm | Overall length carriage |
C | 47.500 N | Dynamic load rating 1 |
C0 | 100.000 N | Static load rating 1 |
M0x | 5.550 Nm | Static moment rating about X axis |
M0y | 1.890 Nm | Static moment rating about Y axis |
M0z | 1.890 Nm | Static moment rating about Z axis |
≈m | 4,11 kg | Weight |
Mounting dimensions
A1 | 36 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 144 mm | |
b | 90 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 109,8 mm | |
JL | 80 mm | |
H1 | 6,8 mm | Free space, system dimension |
H4 | 16,3 mm | |
H5 | 6,5 mm | |
T5 | 13 mm | Thread depth |
T6 | 13 mm | |
G2 | M10 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 2 |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque 2 |
K6 | M8 | Fixing screws below (DIN ISO4762-12.9) |
K6 MA | 41 Nm | Maximum tightening torque 3 |
D2 | 8,6 mm | |
A3 | 14,3 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 35 | |
Version | Version | |
Carriage design | WL | Wide, long carriage and wide guideway |

