Select a different country or region to see content for your location.
United States
22:46:13 GMT+0000 (Coordinated Universal Time)


KWVE30-W
Recirculating ball bearing carriage
Carriages KWVE..-W, wide carriage for linear recirculating ball bearing and guideway assembly





Main Dimensions & Performance Data
H | 42 mm | Height system |
B | 142 mm | Width carriage |
L | 97,5 mm | Overall length carriage |
C | 27.500 N | Dynamic load rating 1 |
C0 | 55.000 N | Static load rating 1 |
M0x | 2.660 Nm | Static moment rating about X axis |
M0y | 700 Nm | Static moment rating about Y axis |
M0z | 700 Nm | Static moment rating about Z axis |
≈m | 1,95 kg | Weight |
Mounting dimensions
A1 | 31 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 124 mm | |
b | 80 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 72 mm | |
JL | 52 mm | |
H1 | 6 mm | Free space, system dimension |
H4 | 13,8 mm | |
H5 | 6 mm | |
T5 | 12 mm | Thread depth |
T6 | 12 mm | |
G2 | M10 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 2 |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque 2 |
K6 | M8 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 12 Nm | Maximum tightening torque 2 |
D2 | 8,6 mm | |
A3 | 11,25 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 30 | |
Version | Version | |
Carriage design | W | Wide carriage and wide guideway |


Recently viewed products

Wait to see recently viewed products