Select a different country or region to see content for your location.
United States
16:03:21 GMT+0000 (Coordinated Universal Time)


KIT.KWVE25-B-OS-400
Accessory kit
Sealing and lubrication elements KIT for KUVE..
Preferred product
Product information

KIT.KWVE..-B-400




Main Dimensions & Performance Data
K1 | M3x18 | Screw |
LS | 1,65 mm | Dimension screw |
S 2,5 | Hexagon socket screw | |
MA | 0,35 Nm | Tightening torque |
S | 13,2 mm | Dimension |
≈m | 19,5 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | Large increase in displacement force |
Downloads:
Your current product variant
Size code | 25 | |
Suffix | B | |
KIT-number | 400 | KIT end number |