Select a different country or region to see content for your location.
United States
00:13:11 GMT+0000 (Coordinated Universal Time)
Product information



Metric
Imperial
Main Dimensions & Performance Data
K1 | M2.5x18 | Screw |
LS | 1,5 mm | Dimension screw |
S 2 | Hexagon socket screw | |
MA | 0,5 Nm | Tightening torque |
S | 4,5 mm | Dimension |
≈m | 2,4 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
Yes | KIT suitable for heavy degree of contamination |
Increase of displacement
Yes | Large increase in displacement force |
Downloads:
Your current product variant
Size code | 20 | |
Design | W | wide carriage |
KIT-number | 300 | KIT end number |