Select a different country or region to see content for your location.
United States
21:22:37 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
lmax | 3.000 mm | Length maximum 1 |
B | 115 mm | Width |
Tol B | -0,1 | Tolerance |
H | 18 mm | Height |
Tol H | -0,1 | Tolerance |
Related products
RUS85280, PR14182 | Suitable for linear roller bearing 2 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 11518 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch