Select a different country or region to see content for your location.
United States
22:36:07 GMT+0000 (Coordinated Universal Time)


PR14061
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..
Preferred product






Main Dimensions & Performance Data
L | 96,4 mm | |
B | 38,1 mm | Width |
H | 28,6 mm | Height |
C | 107.000 N | Load capacity Dynamic |
C0 | 175.000 N | Load capacity static |
≈m | 0,631 kg | Weight |
Mounting dimensions
L1 | 77,5 mm | |
JB | 31 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 38 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 58,5 mm | |
LW | 16 mm | |
H4 | 20,8 mm | |
K3 | M4 | Size thread K3 1 |
K3 MA | 5 Nm | Tightening Torque fixing screws |
D2 | 5 mm |
Related products
VUSZ18059-A | Adjustment gib | |
UG9741, UGN9741-A, UZ9741, UZN9741-A, UFK4710, UFB6412 | Suitable Guide Rail |
Footnotes
1

Downloads:
Your current product variant
Size code | 14061 |


Recently viewed products

Wait to see recently viewed products