Select a different country or region to see content for your location.
United States
23:44:43 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
L | 314 mm | Length max |
H | 38 mm | Heigth min |
B | 100 mm | Width |
≈m | 8,37 kg | Weight |
Mounting dimensions
L1 | 280 mm | |
L2 | 300 mm | Max |
JB | 82,5 mm | |
TolJB | +0,1 | Upper tolerance |
TolJB | -0,1 | Lower tolerance |
JL | 101,5 mm | |
TolJL | +0,1 | Upper tolerance |
TolJL | -0,1 | Lower tolerance |
JL2 | 89 mm | |
JL5 | 53,5 mm | |
Q1 | 10 mm | Max |
A3 | 41,25 mm | |
A4 | 25 mm | |
N3 | 8 mm | 1 |
N4 | 10 mm | |
T5 | 6 mm |
Additional information
S1 | 12 mm | Adjustment screw hexagon socket |
S2 | 4 mm | Locking/extraction screw hexagon socket 2 |
G2 | M14 | Fixing screws DIN ISO4762-12.9 |
MA G2 | 220 Nm | Tightening torque |
G3 | M10 | Fixing screws DIN ISO4762-12.9 |
MA G3 | 83 Nm | Tightening torque |
K3 | M10 | Fixing screws DIN ISO4762-12.9 |
MA K3 | 83 Nm | Tightening torque |
D2 | 12,5 mm | Core hole |
Δh | 0,5 mm | Adjustment max |
0,075 mm | Adjustment per screw revolution |
Related products
RUS85280 | For linear roller bearing |
Footnotes
1

2



Downloads:
Your current product variant
Size code | 85280 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch