Select a different country or region to see content for your location.
United States
07:29:58 GMT+0000 (Coordinated Universal Time)


LFSR32-100/180-ST
Guideway, curved
solid profile, curved guideway




Main Dimensions & Performance Data
h | 20 mm | |
b | 32 mm | |
r | 100 mm | |
≈m | 0,9 kg | Weight |
Mounting dimensions
a2 | 26 mm | |
b1 | 24 mm | |
dLW | 6 mm | |
h1 | 13,5 mm | |
h4 | 15 mm | |
N1 | 6,5 mm | 1 |
N3 | 12 mm | |
r1 | 84 mm | |
X | 6 | 2 |
α | 30 | |
α/2 | 15 | |
β | 180 |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 32 | |
Radius | 100 | |
Angle | 180° |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch