Select a different country or region to see content for your location.
United States
08:13:23 GMT+0000 (Coordinated Universal Time)


LFS86-CE
Guideway
hollow section profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 34 mm | Height |
b | 86 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 613.720 mm⁴ | Second moment of area |
lz | 155.160 mm⁴ | Second moment of area |
LFQ | 1.185 mm² | Cross-sectional area 2 |
Wy | 16.587 mm³ | Wider resistance torque |
Wz | 8.866 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 13 mm | Bore diameter 3 |
N3 | 21 mm | Bore diameter 4 |
Dimensions
a2 | 76 mm | Distance |
aL max | 110 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 110 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
b1 | 71 mm | Width |
dLW | 10 mm | Diameter |
eZ | 17,5 mm | Distance |
h1 | 21 mm | Height 6, 7 |
h4 | 25,1 mm | Height |
jL | 125 mm | Increment 8 |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5
aL and aR are dependent on the guideway length.
6
If support washers to DIN 433 are used, screws to DIN 7984 are recommended.
7
Counterbore depth for screws to DIN 7984.
8
Recommended screw pitch.
Underside marked.
Modulus of elasticity for LFS..: 72 000 N/mm2.

Downloads:
Your current product variant
Size code | 86 | |
Design | C | Hollow section profile |
Locationg guideway | E | Fixing hole spacing half of standard |

