Select a different country or region to see content for your location.
United States
06:35:55 GMT+0000 (Coordinated Universal Time)


LFS52-FE
Guideway
flat solid profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 18 mm | Height |
b | 52 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 84.000 mm⁴ | Second moment of area |
lz | 19.900 mm⁴ | Second moment of area |
LFQ | 670 mm² | Cross-sectional area 2 |
Wy | 3.610 mm³ | Wider resistance torque |
Wz | 2.211 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 42 mm | Distance |
aL max | 110 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 110 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
dLW | 10 mm | Diameter |
eZ | 9 mm | Distance |
h1 | 8 mm | Height 6, 7 |
h4 | 9 mm | Height |
jL | 125 mm | Increment 8 |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5
aL and aR are dependent on the guideway length.
6
If support washers to DIN 433 are used, screws to DIN 7984 are recommended.
7

8



Downloads:
Your current product variant
Size code | 52 | |
Design | F | Flat solid profile |
Locationg guideway | E | Fixing hole spacing half of standard |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products