Select a different country or region to see content for your location.
United States
23:35:53 GMT+0000 (Coordinated Universal Time)


LFS32-N
Guideway
solid profile, with T-slot, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 20 mm | Height |
b | 32 mm | Width |
lmax | 4.000 mm | Length maximum 1 |
ly | 19.600 mm⁴ | Second moment of area |
lz | 12.600 mm⁴ | Second moment of area |
LFQ | 360 mm² | Cross-sectional area 2 |
Wy | 1.400 mm³ | Wider resistance torque |
Wz | 1.135 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 6 mm | Bore diameter 3 |
Dimensions
a2 | 26 mm | Distance |
b1 | 24 mm | Width |
b3 | 6,5 mm | Width 4 |
b4 | 10,5 mm | Width |
b5 | 10,5 mm | Width |
dLW | 6 mm | Diameter |
eZ | 11,1 mm | Distance |
h1 | 4 mm | Height 5, 6 |
h2 | 6 mm | Height |
h4 | 15 mm | Height |
jL | 125 mm | Increment 7 |
t7 | 1,6 mm | Depth |
Footnotes
1

2

3

4

5

6

7



Downloads:
Your current product variant
Size code | 32 | |
Design | N | Solid profile, with T-slot |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products