Select a different country or region to see content for your location.
United States
16:55:20 GMT+0000 (Coordinated Universal Time)




Main Dimensions & Performance Data
h | 15 mm | Height |
b | 25 mm | Width |
lmax | 2.400 mm | Length maximum 1 |
ly | 6.390 mm⁴ | Second moment of area |
lz | 4.510 mm⁴ | Second moment of area |
LFQ | 237 mm² | Cross-sectional area 2 |
Wy | 608 mm³ | Wider resistance torque |
Wz | 600 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 5,5 mm | Bore diameter 3 |
N3 | 10 mm | Bore diameter 4 |
Dimensions
a2 | 19 mm | Distance |
aL max | 54 mm | Distance 5 |
aL min | 10 mm | Distance 5 |
aR max | 54 mm | Distance 5 |
aR min | 10 mm | Distance 5 |
b1 | 21 mm | Width |
dLW | 6 mm | Diameter |
eZ | 7,5 mm | Distance |
h1 | 8,5 mm | Height 6, 7 |
h4 | 10,6 mm | Height |
jL | 62,5 mm | Increment 8 |
Footnotes
1

2

3

4

5

6

7

8



Downloads:
Your current product variant
Size code | 25 |

