Select a different country or region to see content for your location.
United States
10:52:20 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 5 mm | |
Dmax | 17 mm | |
B | 8 mm | |
≈m | 8,3 g | Weight |
Mounting dimensions
AT | 10,5 mm | |
C | 7 mm | |
Da | 15,8 mm | Diameter of rolling |
ds | 6 mm | |
rmin | 0,2 mm |
Main dimensions
Cr w | 1.630 N | Effective dynamic load rating as track roller (radial) |
C0r w | 900 N | Effective static load rating as track roller (radial) |
Cur w | 44,5 N | Limit of fatigue load |
Fr per | 2.270 N | Permissible dynamic limit load |
F0r per | 1.800 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 50/5 | |
Seal | 2RS | Double-sided sliding seal |
Coating | RB | Rustproof design |
Code | HLC |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products