Select a different country or region to see content for your location.
United States
02:30:34 GMT+0000 (Coordinated Universal Time)










Main Dimensions & Performance Data
H1 | 32,5 mm | |
B | 80 mm | |
L | 90 mm | |
≈m | 0,42 kg | Weight |
Mounting dimensions
A4 | 7 mm | |
G3 | M6 | |
G4 | M8 | |
H | 35,5 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ 1, 2 |
H | 25,5 mm | Total height of carriage and rail at LFS..-F, -FE 1, 2 |
H | 81,5 mm | Total height of carriage and rail at LFS..-M 3 |
H2 | 20,5 mm | |
H2 Tol | 0,5 | |
H2 Tol | -0,5 | |
H3 | 13,75 mm | |
JB | 59 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 54 mm | |
JB2 | 56 mm | |
JL1 | 60 mm | |
JL2 | 70 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 | |
t1 | 7 mm |
Main dimensions
Cz | 9.000 N | Basic dynamic load rating in z-direction 4 |
C0z | 8.000 N | Basic static load rating in z-direction 4 |
M0y | 250 Nm | Static moment about Y-axis |
Related products
LFR | LFR22/8-6-2RSR-RNA+IR.LFLL32 | Used track roller 5 |
LFS | LFS32 | Guide rail 6 |
Footnotes
1

2

3

4

5

6

Downloads:
Your current product variant
Size code | 32 | |
Setting | SF |
Recently viewed products