Select a different country or region to see content for your location.
United States
03:05:36 GMT+0000 (Coordinated Universal Time)


LFZ08
Journal track roller
centric bolts for track rollers LFR

Main Dimensions & Performance Data
BGR | 08 | Dimension PIN |
d | 8 mm | |
G1 | M8 | |
L | 28,3 mm | |
≈m | 14 g | Weight |
Mounting dimensions
Ds | 14 mm | |
L2 | 24,3 mm | |
L3 | 15 mm | |
S | 1 mm | |
W | 13 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | For possible track roller/pin combinations, see catalog LF1 |
Downloads:
Your current product variant
Size code | 08 |


All
English

2016-06-7 | Katalog | LF1 | Englisch