Select a different country or region to see content for your location.
United States
02:33:29 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
BGR | 08 | Dimension PIN |
G1 | M8 | |
G2 | M8x0,75 | |
L1 | 32,5 mm | |
≈m | 17 g | Weight |
Mounting dimensions
A5 | 21,6 mm | |
Ds | 14 mm | |
d | 8 mm | |
E | 1 mm | |
H1 | 4 mm | |
L3 | 13 mm | |
L7 | 3 mm | |
S | 1 mm | |
W1 | 13 mm | |
W2 | 5 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Downloads:
Your current product variant
Size code | 08 |