Select a different country or region to see content for your location.
United States
21:32:11 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
BGR | 05 | Dimension PIN |
G1 | M4 | |
G2 | M4 | |
L1 | 20 mm | |
≈m | 3 g | Weight |
Mounting dimensions
A5 | 15 mm | |
Ds | 10 mm | |
d | 5 mm | |
E | 0,5 mm | |
H1 | 2,9 mm | |
L3 | 9 mm | |
W1 | 7 mm | |
W2 | 2 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Downloads:
Your current product variant
Size code | 05 |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products