Select a different country or region to see content for your location.
United States
06:02:43 GMT+0000 (Coordinated Universal Time)


KBO40
Linear ball bearing
Linear ball bearings KBO.., machined range, open design, corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
h12 | Tolerance | |
Cmax | 6.100 N | Load capacity dyn. 1 |
C0 max | 4.600 N | Load capacity stat. 1 |
≈m | 0,516 kg | Weight |
Mounting dimensions
B2 | 18,2 mm | Width of sector opening |
L2 | 60,3 mm | |
H13 | Tolerance | |
BL2 | 2,15 mm | 2 |
DN | 59 mm | |
T4 | 1,5 mm | |
N4 | 3 mm | 3 |
N2 | 3 mm | |
α | 54 ° | Angle of sector opening |
β | 54 ° | |
5 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3




Downloads:
Your current product variant
Size code | 40 |


Recently viewed products

Wait to see recently viewed products