Select a different country or region to see content for your location.
United States
09:04:16 GMT+0000 (Coordinated Universal Time)


KSO50
Linear ball bearing
Linear ball bearings KSO.., heavy load range, open design, gap seals on both sides





Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
D | 75 mm | Outside diameter |
L | 100 mm | Length |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. 1 |
≈m | 0,46 kg | Weight |
Mounting dimensions
B2 | 22,7 mm | Width of sector opening 2 |
A10 | 2,5 mm | Angle of sector opening |
N1 | 4,5 mm | 3 |
N4 | 5 mm | 3 |
α | 54 ° | Angle of sector opening |
6 | Number of rows balls |
Footnotes
1

2
Dimension B2 on diameter FW.
3
Hole position symmetrical to bearing length L.


Downloads:
Your current product variant
Size code | 50 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch