Select a different country or region to see content for your location.
United States
04:28:21 GMT+0000 (Coordinated Universal Time)


KSO20
Linear Ball Bearing
Linear ball bearings KSO.., heavy load range, open design, gap seals on both sides
Frequently bought together





Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
D | 32 mm | Outside diameter |
L | 45 mm | Length |
Cmax | 2.200 N | Load capacity dyn. 1 |
C0 max | 2.310 N | Load capacity stat. 1 |
≈m | 0,04 kg | Weight |
Mounting dimensions
B2 | 10 mm | Width of sector opening 2 |
N1 | 3 mm | 3 |
N4 | 3 mm | 3 |
α | 60 ° | Angle of sector opening |
6 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 20 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch