Select a different country or region to see content for your location.
United States
16:31:15 GMT+0000 (Coordinated Universal Time)


KS25
Linear ball bearing
Linear ball bearings KS.., heavy load range, gap seals on both sides




Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmin | 2.700 N | Load capacity dyn. 1 |
C0 min | 2.430 N | Load capacity stat. 1 |
Cmax | 3.950 N | Load capacity dyn. 1 |
C0 max | 4.300 N | Load capacity stat. 1 |
≈m | 0,1 kg | Weight |
Mounting dimensions
L2 | 43,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | |
DN | 38 mm | |
A10 | 1,5 mm | Angle of sector opening |
N1 | 3,5 mm | 2 |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 25 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products