Select a different country or region to see content for your location.
United States
21:27:07 GMT+0000 (Coordinated Universal Time)


KS12
Linear ball bearing
Linear ball bearings KS.., heavy load range, gap seals on both sides
Preferred product




Main Dimensions & Performance Data
FW | 12 mm | Bore diameter of ball complement |
D | 22 mm | Outside diameter |
L | 32 mm | Length |
Cmin | 630 N | Load capacity dyn. 1 |
C0 min | 600 N | Load capacity stat. 1 |
Cmax | 900 N | Load capacity dyn. 1 |
C0 max | 1.100 N | Load capacity stat. 1 |
≈m | 0,02 kg | Weight |
Mounting dimensions
L2 | 22,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | |
DN | 21 mm | |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1


Downloads:
Your current product variant
Size code | 12 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch