Select a different country or region to see content for your location.
United States
11:02:52 GMT+0000 (Coordinated Universal Time)


KH16-PP
Linear Ball Bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 16 mm | Diameter shaft |
D | 24 mm | Outer diameter |
L | 30 mm | Length |
Cmin | 890 N | Load capacity dyn. 1 |
C0 min | 620 N | Load capacity stat. 1 |
Cmax | 1.060 N | Load capacity dyn. 1 |
C0 max | 910 N | Load capacity stat. 1 |
≈m | 27,275 g | Weight |
Mounting dimensions
JL4 | 7 mm | |
N2 | 2,5 mm |
Footnotes
1


Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products