Select a different country or region to see content for your location.
United States
08:41:29 GMT+0000 (Coordinated Universal Time)


KH12-PP
Linear Ball Bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Preferred product
Frequently bought together


Main Dimensions & Performance Data
Fw | 12 mm | Diameter shaft |
D | 19 mm | Outer diameter |
L | 28 mm | Length |
Cmin | 670 N | Load capacity dyn. 1 |
C0 min | 510 N | Load capacity stat. 1 |
Cmax | 800 N | Load capacity dyn. 1 |
C0 max | 740 N | Load capacity stat. 1 |
≈m | 18,85 g | Weight |
Mounting dimensions
JL4 | 6 mm | |
N2 | 2,5 mm |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.

Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch