Select a different country or region to see content for your location.
United States
01:29:25 GMT+0000 (Coordinated Universal Time)


KGSNOS16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; Heavy duty range, With segment cutout, with slot, sealed, greased, with relubrication facility










Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 35 mm | Heigth |
L | 37 mm | Length |
B | 53 mm | Width |
Cmax | 1.430 N | Load capacity dyn. 1 |
C0 max | 1.550 N | Load capacity stat. 1 |
≈m | 0,15 kg | Weight |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 26,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 10,1 mm | |
JL | 26 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 22 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 7,5 mm | |
T5 | 13 mm | |
H6 | 21 mm | |
G2 | M6 | |
N1 | 5,3 mm | |
N4 | 1.6x3.35 | 3 |
N3 | 10 mm | |
K5 | M5 | |
K8 | NIP4MZ | Lubrication nipple |
W | 2,5 mm | Width across flats |
6 | Ball rows | |
α | 68 ° | Angle |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension JL and lubrication hole symmetrical to the bearing length L.
3

Basic load rating in main load direction.
Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products