Select a different country or region to see content for your location.
United States
12:40:46 GMT+0000 (Coordinated Universal Time)


KGSC25-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, open design, sealed, greased, with relubrication facility






Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 72 mm | Heigth |
L | 58 mm | Length |
B | 75 mm | Width |
Cmax | 3.950 N | Load capacity dyn. 1 |
C0 max | 4.300 N | Basic static load capacity 1 |
≈m | 0,7 kg | Weight |
Mounting dimensions
A2 | 49 mm | |
Tol A2 | +0,15 | Upper tolerance |
Tol A2 | -0,15 | Lower tolerance |
A4 | 64 mm | |
A5 | 21 mm | Mounting Dimension |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 12,5 mm | Width of sector opening 2 |
JL | 36 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 45 mm | Distance |
H2 | 35 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 45 mm | |
H5 | 8,2 mm | |
T5 | 22 mm | |
H6 | 50,6 mm | |
G2 | M12 | |
N1 | 10,5 mm | |
N4 | 8 mm | 4 |
N3 | 18 mm | |
K5 | M10 | |
K8 | NIP5MZ | Lubrication nipple |
α | 57 ° | Angle |
6 | Ball rows |
Footnotes
1

2

3

4


Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products