Select a different country or region to see content for your location.
United States
05:13:17 GMT+0000 (Coordinated Universal Time)


KGHK40-B-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible






Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
H | 73,5 mm | Height |
L | 60,2 mm | Length |
B | 87 mm | Width |
C | 5.300 N | Dynamic load rating 1 |
C0 | 4.450 N | Basic static load capacity 1 |
≈m | 0,759 kg | Weight |
Mounting dimensions
JB | 69 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 63 mm | |
A5 | 43,5 mm | |
H2 | 39 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 49,7 mm | Mounting Dimension |
H5 | 12,8 mm | |
T5 | 22 mm | |
H6 | 38 mm | Mounting Dimension |
A3 | 23 mm | |
G2 | M10 | |
N1 | 8,4 mm | |
N3 | 18 mm | |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
Downloads:
Your current product variant
Size code | 40 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch